Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

B-36 Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system.

B Deck offers:

  • 1 1⁄2 " depth, 36"coverage

  • 7 to 10 foot optimal span Range

  • Lowest composite deck-slab weight per square foot for the specified concrete thickness above the deck

  • Meets Steel Deck Institute (SDI) 1.5WR



Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

- Hide Gallery
BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)

Revit BIM Files for BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)
CAD Drawings for BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)

Steel Decking  

ASC Deck Profiles v3.0
download:view:
ASC Typical Steel Deck Details V2.0
download:view:
Specifications for BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)
Videos for BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of The DeltaGrip® DG4TM Tool by ASC Steel Deck
2023-11-09T00:00:00+00:00Z
(ASC Steel Deck)request for information