Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Blue Giant Vehicle Restraintscart-plus

STRONGARM™ ML10
The manually operated StrongArm™ ML10 is engaged and released by a single detachable control rod. Because no bending or lifting is required, the risk of employee strain or injury is significantly reduced.

NON-IMPACT OPERATION
Passive engagement style results in less wear and tear and lowers maintenance requirements

With a vertical restraining range of 11″ to 26″ (279 mm to 660 mm) above ground and horizontal reach of 13″ (330 mm), the ML10 is compatible with virtually all modern trucks and trailers, even those with air-ride suspension systems

HOLDS STRONG
30,000 lb (13,636 kg) of restraining force prevents premature truck departure during loading and unloading

The unit can be left in the locked position overnight to discourage trailer theft

NO POWER NECESSARY
Certain applications, such as chemical handling facilities or grain storage locations, involve explosive substances and require limited interaction with electrical devices:the ML10 is a safe and reliable restraining device for these situations because of its entirely mechanical operation.

Specifications for Blue Giant Vehicle Restraints
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW