Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The Microlite® PSK Duct Wrap Seaming Tape is designed to provide a vapor barrier seal on JM's PSK-faced Microlite duct insulations. The tape is offered in white or black to match the two color offerings (white and black) of our PSK-faced Microlite duct insulations. Microlite seaming tape is tear-resistant and offers a super high-tack, acrylic adhesive that bonds tightly to surfaces. The tape can be used on applications that operate within a wide temperature range: -20°F – 260°F/-29°C -126°C.

- Hide Gallery
Board & Blanket Insulation

Catalogs for Board & Blanket Insulation - Microlite® PSK Duct Wrap Seaming Tape
Videos for Board & Blanket Insulation - Microlite® PSK Duct Wrap Seaming Tape
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information