Rated 5 based on 1 product reviews
CONTACT INFO
6747 Campobello Rd.
Mississauga, ON, Canada L5N 2L7
Toll Free: 800-758-7325
Phone: 905-363-4040
Continuing Education Logo
Would you like to see hosted content from Icynene ?
EMAIL
Request for informationIcynene Contact Us / RFI
Green Your Next Building Project with Icynene
  • Better energy efficiency (reduced greenhouse gas emissions)
  • Healthier indoor environments
  • Less excess materials
  • Safer formulas
  • Renewable-based option available


While most traditional insulation types only provide R-Value, building science shows us that an air seal, like that provided by Icynene, is imperative for total building performance. Protecting against air leakage with Icynene means that homeowners can significantly reduce CO2emissions and save up to 50% in energy costs related to heating and cooling. On average, the energy savings can exceed the installation price within three to four years. Plus, an energy saving air seal help keep airborne pollutants, allergens and moisture out ensuring a healthier and cleaner indoor air environment.

Icynene's dual performance function of R-Value plus air sealingalso means that the amount of building materials required is less and can also shorten construction schedules. Icynene works for the life of the building, eliminating the need for replacement or additional materials and waste.
- Hide Gallery
Builder's Sustainability

Catalogs for Builder's Sustainability
Videos for Builder's Sustainability
Icynene video of Icynene Spray Foam Insulation ProSeal Eco
2015-06-18T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Spray Foam Insulation: Icynene & Ed Begley Jr.
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Spray Foam Insulation: Compare Icynene to other insulations
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Icynene Spray Foam Insulation Instead of XPS Rigid Board
2016-04-04T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Low VOC Insulation: Icynene ProSeal LE
2017-06-08T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Using Icynene instead of XPS Rigid Board
2017-06-08T00:00:00+00:00Z
(Icynene )request for information
Icynene video of Icynene ProSeal
2017-06-08T00:00:00+00:00Z
(Icynene )request for information