Rated 5 based on 1 product reviews
Leviton Mfg. Co., Inc.

Electrical Wiring Devices

CONTACT INFO
201 N. Service Rd.
Melville, NY 11747
Toll Free: 800-323-8920
Phone:
EMAIL
Request for informationLeviton Mfg. Co., Inc. Contact Us / RFI
Leviton has a wide offering of cable management solutions for both copper and fiber installations. Products include vertical and horizontal cable managers, rear cable managers, VELCRO® brand fasteners, zone and wireless enclosures, and the comprehensive Fiber Raceway System. Each solution provides effective support and organization of cables, patch cords, and other necessary equipment improving overall network management. Leviton's cable management products are easy to install, adaptable to a variety of applications, and facilitate efficient moves, adds, and changes.

- Hide Gallery
Cable Management
Revit BIM Files for Cable Management

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1F B-N

Wiring Devices: Connectors: Locking Connector

Wiring Devices: Cordsets: GFCI Cordset

Wiring Devices: Indoor Panels: 20 Pos

Wiring Devices: Meters - Main: 30 Pos

Wiring Devices: Outdoor Panels: 20 Pos

Wiring Devices: Plugs: Locking Plug

Wiring Devices: Receptacles: Locking Duplex

Wiring Devices: Surge Protection: Common-to-all-4-in-1

Wiring Devices: Switches: Key Locking

Wiring Devices: Wall Plates: Decora GFCI

Wireless Enclosures: 49605 -14T-14-inch Trim-Ring

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1S B-N

Wiring Devices: Connectors: Straight Blade Connector

Wiring Devices: Indoor Panels: 30 Pos

Wiring Devices: Meters - Main: 42 Pos

Wiring Devices: Outdoor Panels: 30 Pos

Wiring Devices: Plugs: Straight Blade Plug

Wiring Devices: Receptacles: Locking Single

Wiring Devices: Surge Protection: Duplex

Wiring Devices: Switches: Rocker - Decora

Wiring Devices: Wall Plates: Quick Port Furniture

Wireless Enclosures: 49605 -28T-28-inch Trim-Ring

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC1X B-N

Wiring Devices: Indoor Panels: 42 Pos

Wiring Devices: Meters - Main: 8 Pos

Wiring Devices: Outdoor Panels: 42 Pos

Wiring Devices: Plugs: Straight Blade Power Plug

Wiring Devices: Receptacles: Straight Blade - Decora - Duplex - LevLok

Wiring Devices: Surge Protection: Type 2 Panel Mounted SPD Modular 57000 52000 Series

Wiring Devices: Switches: Toggle - Lev - Lok

Wiring Devices: Wall Plates: Raintight Single Receptacle

Wireless Enclosures: 49605 14E-14-inch Enclosure

Wiring: Devices:: Concrete: Floor: Boxes:: Leviton: FBC2F B-N

Data - Panels, Managers and Modules  

Data Device: AC6JAKS000DC

Data Device: FibrePlus Optica: Patch Panel: FPCC1SXSM48L

Data Device: Modules: Angled Snap-In Jack Module: MMCANGLGS45002

Data Device: Modules: Angled Snap-In Jack Module: MMCPNLX24SIJ2MAN

Data Device: Panels: 24-Port Color Insert Panel: MMCACCINSDC5

Data Device: Panels: 24-Port Color Insert Panel: MMCPNLX24SIJ2DCI

Data Device: Patchcord Cable Manager: MMCACCCM001

Data Device: Voice Patch Panel: C5CPNLUS04PK

Wiring Devices: Receptacles: Straight Blade - Decora DIN Duplex

Wiring Devices: Surge Protection: Type 2 Panel Mounted SPD Modular 74000 75000 Series

Wiring Devices: Switches: Toggle - Locking - LevLok

Wiring Devices: Wall Plates: Raintight-while-in-use

Wireless Enclosures: 49605 14F-14-inch Flush Cover-Single Unit

Wiring Devices: Receptacles: Straight Blade - Decora Duplex

Wiring Devices: Switches: Toggle - Motor Starter

Wiring Devices: Wall Plates: Standard Blank

Wireless Enclosures: 49605 14S-14-inch Hinged Door

Wiring Devices: Receptacles: Straight Blade - Decora Duplex USB

Wiring Devices: Switches: Toggle - Motor Starter Flip Enclosure

Wiring Devices: Wall Plates: Standard Combination Plate

Wireless Enclosures: 49605 28E-28-inch Enclosure

Wiring Devices: Receptacles: Straight Blade - Decora Single

Wiring Devices: Switches: Toggle - Motor Starter Flip Enclosure Non-Fused

Wiring Devices: Wall Plates: Standard Duplex Receptacle

Wireless Enclosures: 49605 28F-28-inch Flush Cover-Single Unit

Wiring Devices: Receptacles: Straight Blade - Decora Single USB

Wiring Devices: Switches: Toggle - Motor Starter Toggle Enclosure

Wiring Devices: Wall Plates: Standard Receptacle

Wireless Enclosures: 49605 28S-28-inch Hinged Door

Wiring Devices: Receptacles: Straight Blade - Decora USB

Wiring Devices: Switches: Toggle - Toggle Commercial

Wiring Devices: Wall Plates: Standard Toggle Switch

Wireless Enclosures: 49605 42E-42-inch Enclosure

Wiring Devices: Receptacles: Straight Blade - Duplex Floor Box

Wiring Devices: Switches: Toggle - Toggle Industrial

Wiring Devices: Wall Plates: Weather Resistant Horizontal Flip

Wireless Enclosures: 49605 42S-42-inch Hinged Door

Wiring Devices: Receptacles: Straight Blade - GFCI

Wiring Devices: Switches: Toggle - Toggle Locking

Wiring Devices: Wall Plates: Weather Resistant Vertical Flip

Wireless Enclosures: 49605 42T-42-inch Trim-Ring

Wiring Devices: Receptacles: Straight Blade - GFCI - LevLok

Wiring Devices: Switches: Toggle - Toggle Residential

Wiring Devices: Wall Plates: Wetguard Single Receptacle

Wireless Enclosures: 49605 TUB: Multi-Bay Attachment Tube

Wiring Devices: Receptacles: Straight Blade - Power Flush

Wiring Devices: Receptacles: Straight Blade - Power Surface

Wiring Devices: Receptacles: Straight Blade - Single Floor Box

Wiring Devices: Receptacles: Straight Blade - Standard - Duplex - LevLok

Wiring Devices: Receptacles: Straight Blade - Standard Duplex

Wiring Devices: Receptacles: Straight Blade - Standard Single