Rated 5 based on 1 product reviews
AS Hanging Display Systems

Art Hanging / Wall Systems

CONTACT INFO
EMAIL
Request for informationAS Hanging Display Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

AS Hanging offers a wide range of picture hanging wires, strong stainless steel aircraft cables or discreet nylon cords. Select the suitable picture hanging cables to display your artwork and pictures. Our steel aircraft cable is rated to support 45 lbs, and constructed with 49 strands, using a 7 X 7 pattern. Transparent cords are manufactured from a single nylon strand and is rated for 15 lbs. Picture hanging wires are offered in various lengths, so they are easy to use and create a sleek look in any space. Numerous picture hanging cables are patented.

Browse your options and find the aircraft cables and nylon cords best suited for your application.

 

P-End Cable
Twist-End Cable
C-End Cable
Anti-Theft Click Rail Cable
Angled Click Rail Cord
T-End Cable
Barrel-End Cable
Ball-End Cord
Loop End Cable
Cable Trim Kit

 

Catalog - Interactive Version

 

- Hide Gallery
Cables & Cords

Cables & Cords  

1

Revit BIM Files for Cables & Cords

Cable  

Displays: Cable: C-End

Displays: Cable: J-End

Displays: Cable: P-End

Displays: Cable: T-End

Displays: Cable: Twist End

CAD Drawings for Cables & Cords

Cables  

C-End Cable
download:view:
J-End Cable
download:view:
P-End Cable
download:view:
T-End Cable
download:view:
Twist-End Cable
download:view:
Specifications for Cables & Cords
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cables & Cords
Videos for Cables & Cords
AS Hanging Display Systems video of AS Hanging Systems
2016-07-13T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of Tensioned Cable System
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of T‐End Cable Tensioner
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of Cable System
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of AS Hanging Display Systems SpecWizard Video for Art Hanging and Display Systems
2019-05-27T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of Twist‐End Cable Tensioner
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of P-End Cable Tensioner
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information
AS Hanging Display Systems video of J-End Cable Tensioner
2016-07-14T00:00:00+00:00Z
(AS Hanging Display Systems)request for information