Rated 5 based on 1 product reviews
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs

Park Equipment

CONTACT INFO
5648 U.S. Hwy. 59
Cherokee, IA 51012
Toll Free: 800-762-5002
EMAIL
Request for informationR.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The campfire! A camping tradition since… well, forever.

No matter what you call it -a camp fire ring, a fire pit, a firering grill, a ground grill - the Pilot Rock campfire ring lets you enjoy the campfire plus the ability to cook over the open fire.  Heavy gauge rolled steel with a top flange adds strength against the campfire heat.  The cooking grate on each fire ring is double welded solid steel bars, designed to withstand the abuse of the campfire and the public in the parks and campgrounds. Our FS Series campfire rings feature a single-level cooking grate while our FA Series campfire rings the original infinitely adjustable cooking grate.

Fire rings come in sizes for smaller tent camping sites, large group areas and wheelchair accessible sites.

Don't need the cooking grate? Then you need one of our FX Series campfire rings. They are the same rolled and flanged steel ring, but do not include a cooking grate.

Pilot Rock campfire rings are a great way to Enjoy the Outdoors!  Made in the USA by R.J. Thomas Mfg. Co. since 1959.

We offer instructions on how to season the cooking grate and care for your Pilot Rock campfire ring.

Preparing for burn bans or fire season? Keep your campsite safe with our FLC Steel Camp Fire Ring Lockout Safety Cover. It's the easy, effective solution for securing your fire ring during seasonal restrictions.

- Hide Gallery
Campfire Rings

Campfire Rings  

1

Catalogs for Campfire Rings
Videos for Campfire Rings
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of A Guide to Our Commercial Park Equipment - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Pilot Rock Promotional Video
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Types of Commercial Fire Rings for Parks and Campgrounds - Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Wheelchair Accessible Grills and Campfire Rings from Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Commercial Duty Fire Ring Cover for Pilot Rock Campfire Rings
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of The Dangers of Decorative Fire Rings - Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of RJ Thomas Mfg Custom Fabrication
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information