Rated 5 based on 1 product reviews
MATOT a division of Savaria

Dumbwaiters & Material Lifts

CONTACT INFO
EMAIL
Request for informationMATOT a division of Savaria Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Specialized floor-loading material lifts

Cart lifts are material lifts designed specifically to transport stainless steel/metal, 4-wheeled carts or pallet jacks. Used frequently in hospitals, food service, laundry or retail, they are always floor loading and start at a width of 18" up to 36" with a depth starting from 24" up to 36". Matot will custom engineer and manufacture any dimensions required.

Product Features

  • Lift distance from 18 inches minimum to no maximum

  • Standard speed 50 feet/minute to 300 feet/minute

  • Weight capacity up to 2500 lbs

  • Always floor loading

  • Appropriate for occasional duty or continuous use

  • Elevator-type precision guide rails

  • Manually operated UL fire-rated doors are typically slide up

  • Architectural grade stainless steel or primed finishes

  • Commercial grade construction throughout, with performance-proven drive systems to match your application requirements

  • UL approved microprocessor control systems

Optional Features

  • Designated clean and soiled units

  • Space-saving and economical double-drum machine design that requires less shaft space

  • Higher speeds and lifting distances available upon request

  • Power operated doors and gates

  • Can be motorized so they open and close automatically with the push of a button

  • Self supporting tower

    o Structure consists of four corner angles rigidly braced to support unit and avoid imposing loads except at the base

  • Variable frequency and vector-based drive systems for incredibly smooth travel and ultra-precise stopping and starting

  • Security Systems

    o Key lock

    o Keypads

    o Interfaces to external systems

- Hide Gallery
Cart Lifts

Cart Lifts  

1

Specifications for Cart Lifts
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Cart Lifts
Catalogs for Cart Lifts
Videos for Cart Lifts
MATOT a division of Savaria video of ARCAT SpecWizard MATOT 14 10 00 Dumbwaiters, Material Lifts, and Vertical Reciprocating Conveyors
2026-02-11T00:00:00+00:00Z
(MATOT a division of Savaria)request for information