Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® T1320-FL Series 6" wide, 6 3/4" deep, 20" long, non sloped modular trench drain with lacquered cast iron body sections. Each body has a 2" wide anchor flange cast into each side recessed 2.20" down from the top. Bodies have a radiused bottom and flanged ends to connect to each other with a neoprene rubber gasket in between. End outlets are available in 2", 3" or 4" no hub outlet connections (specify outlet connection size) and bottom outlets are available in 2", 3", or 4" no hub outlet connections (specify outlet connection size). 20" long, Class E, H-20 ductile iron grate is provided as standard (Suffix –4) along with grate lockdown hardware for each grate to secure to the body. Class A, B, C and D grates are also available. End caps and catch basins are also available.

 

- Hide Gallery
Cast Iron Trench Drains

Specifications for Cast Iron Trench Drains - T1320-FL 6″ Wide, Neutral Sloped Body & Grate System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cast Iron Trench Drains - T1320-FL 6″ Wide, Neutral Sloped Body & Grate System