Rated 5 based on 1 product reviews
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs

Park Equipment

CONTACT INFO
5648 U.S. Hwy. 59
Cherokee, IA 51012
Toll Free: 800-762-5002
EMAIL
Request for informationR.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Charcoal Grillscart-plus

Pilot Rock offers a wide variety of sizes and styles of permanent charcoal barbecue grills, ranging from single picnic sites to large group shelter house areas. We also offer an ADA-compliant accessible charcoal BBQ grill with a swivel grate. A selection of base post installation options makes our permanent mount park grills adaptable to your site. We also offer barbecue grill accessories for our products including grill stationshigh heat hot coal binsadjustable barbecue cooking grates, and more.

Made in the USA by R.J. Thomas Mfg. Co. since 1959, our charcoal park grills are a popular part of the total Pilot Rock park and camp equipment product line. 


Catalogs for Charcoal Grills
Videos for Charcoal Grills
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of A Guide to Our Commercial Park Equipment - Pilot Rock
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Pilot Rock Promotional Video
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of RJ Thomas Mfg Custom Fabrication
2026-01-26T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information
R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs video of Putting our Premier Charcoal Grill to the Test - Pilot Rock
2026-02-06T00:00:00+00:00Z
(R.J. Thomas Mfg. Co. Inc. & Pilot Rock Signs)request for information