Rated 5 based on 1 product reviews
CONTACT INFO
520 E. Avenue N.W.
Cedar Rapids, IA 52405
Toll Free: 800-553-5422
Phone:
Would you like to see hosted content from Mendota Hearth Products?
EMAIL
Request for informationMendota Hearth Products Contact Us / RFI
Inspired design gracefully transforms your room
  • Smaller size is ideal for kitchens, bathrooms or anywhere you want a cozy nook
  • Romantic fireplace is also a certified ANSI/AGA high efficiency wall furnace
  • Flames and heat are adjustable to suit your mood and the weather
  • Direct vent design uses 100% outside air for combustion to preserve indoor air quality
  • Easily customized with a choice of fronts, doors and interior linings


Build your Chelsea fireplace now
- Hide Gallery
Chelsea
Videos for Chelsea
Mendota Hearth Products video of Mendota FullView Modern Linear Gas Fireplace ML47 Mod
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of FullView Gas Fireplace FV41
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of Mendota FullView FV41 MOD
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of Chelsea Gas Fireplace
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of Greenbriar Fireplace
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of DX DXV 35 Gas Fireplace DXV35 DT3
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of DXV 60/45 Gas Fireplace
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of D40 Gas Fireplace Insert
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of FV44i FullView Gas Fireplace Insert
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of D30 Gas Fireplace Insert
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of Remote Control Features
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of Remote Control How to use
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of FullView FV33i Insert
2015-06-26T00:00:00+00:00Z
(Mendota Hearth Products)request for information
Mendota Hearth Products video of Mendota FullView 34 Fireplace
2017-07-07T00:00:00+00:00Z
(Mendota Hearth Products)request for information