Rated 5 based on 1 product reviews
CIBES/Symmetry

Elevators & Vertical Platform Lifts

CONTACT INFO
EMAIL
Request for informationCIBES/Symmetry Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Primarily utilized to provide an accessibility solution when a shaftway is already in place.

A shaftway vertical platform lift is designed for enclosed shaftway applications in public and private facilities at travel heights up to 168″. 

Commercial applications
Where the travel is greater than 60 inches, the lift must be enclosed. If a contractor has built a shaft for the lift to operate within, it is a Shaftway Lift.

The entrance doors to the lift can be provided by others or ordered with the lift.

The hoistway must be designed to allow for the lift, running clearances, and structural requirements.

*Keep in mind that VPL hoistway doors are required to be flush to the interior of the hoistway to prevent shear/pinch points.

- Hide Gallery
Cibes Symmetry Shaftway VPL

Cibes Symmetry Shaftway VPL  

1

CAD Drawings for Cibes Symmetry Shaftway VPL

Shaftway Lift - 90 Degree  

VPL137 - SL-90-TL - 42x60 - PIT
download:view:
VPL138 - SL-90-TL - 42x60 - SRAMP
download:view:

Shaftway Lift - Enter/Exit Same Side  

VPL125 - SL-SS-TL - 36x54 - PIT
download:view:
VPL126 - SL-SS-TL - 36x54 - SRAMP
download:view:
VPL129 - SL-SS-TL - 36x60 - PIT
download:view:
VPL130 - SL-SS-TL - 36x60 - SRAMP
download:view:
VPL133 - SL-SS-TL - 42x60 - PIT
download:view:
VPL134 - SL-SS-TL - 42x60 - SRAMP
download:view:

Shaftway Lift - Straight Through  

VPL109 - SL-ST-TL - 36x48 - SRAMP
download:view:
VPL111 - SL-ST-TL - 36x54 - SRAMP
download:view:
VPL113 - SL-ST-TL - 36x60 - SRAMP
download:view:
VPL115 - SL-ST-TL - 42x60 - SRAMP
download:view:
VPL117 - SL-ST-TL - 36x48 - PIT
download:view:
VPL120 - SL-ST-TR - 36x54 - PIT
download:view:
VPL121 - SL-ST-TL - 36x60 - PIT
download:view:
VPL123 - SL-ST-TL - 42x60 - PIT
download:view:
Catalogs for Cibes Symmetry Shaftway VPL
Videos for Cibes Symmetry Shaftway VPL
CIBES/Symmetry video of Travel like a star with the Symmetry Asterix Home Elevator
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star - Customize your Symmetry Asterix
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Symmetry Enclosed Vertical Platform Lift Testimonial
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Church Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Cibes Symmetry | Home Elevators
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Commercial vertical platform lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of School Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Vertical Platform Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevator components - Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of LULA Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Hybrid Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of TK Plastic Baffle Install
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information