Rated 5 based on 1 product reviews
Chase Corporation

Industrial Coatings, Tapes, Adhesives, Sealants

CONTACT INFO
375 University Ave.
Westwood, MA 02090
Phone: 781-750-0525
EMAIL
Request for informationChase Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

CIM EMT Primer is a two-component, 97% solids moisture tolerant epoxy coating formulated as a primer for porous surfaces. The EMT primer can be used in combination with CIM high performance coatings to green concrete. This product requires both the hardener and resin to function.

CIM Coverage Calculator

- Hide Gallery
CIM EMT Two-Component Primer

Catalogs for CIM EMT Two-Component Primer
Videos for CIM EMT Two-Component Primer
Chase Corporation video of How to Improve CIM Coating Adhesion to Non-porous Substrates Using VOC CIM Bonding Agent
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Step by Step to Spray CIM Waterproofing to Concrete Surfaces
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to test if a CIM application is ready for a 2nd coat
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Prepare a #CIM #Waterproofing #Membranes That Have Past the Recoat Window
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Calculate Dew point & Relative Humidity when Applying a Coating
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of CIM 500 Durable Waterproofing Membrane #Waterproofing #Membranes #ConcreteWaterproofing #CIMInd
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to measure CIM Industries membrane coating thickness #Waterproofing #ConcreteWaterproofing
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Mix CIM One Gallon Kit
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to properly set up the CIM 1000 Trowel Grade cartridge
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Mix a CIM 5 Gallon Pail with Jig & Timer
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to waterproof under the tile with CIM Industries products
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to select the right CIM activator and premix
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to enhance a CIM Industries coating performance using aggregates
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Apply CIM Products to Waterproof a Flashing System
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of CIM Factory Applicator Training Video Promo
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of CIM industries: How to impart a profile in a concrete substrate
2025-09-16T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of CIM Industries - How To Use a Type A Durometer Hardness
2025-09-16T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of CIM 800 Squeegee Application
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information