Rated 5 based on 1 product reviews
Acoustical Surfaces, Inc.

Soundproofing and Acoustical Materials

CONTACT INFO
EMAIL
Request for informationAcoustical Surfaces, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Climate Seal™ Acoustic Series – Soundproof Window Inserts
Discreet. Custom. Powerful


The Climate Seal™ Acoustic Series is a high-performance, nearly invisible window insert system designed to dramatically reduce unwanted noise without sacrificing aesthetics or functionality. Designed and intended to integrate seamlessly into residential, commercial, and historic applications, these inserts offer superior acoustic control, thermal insulation, and design flexibility — all at a fraction of the cost and disruption of full window replacement.

Ideal for projects requiring exceptional sound attenuation, the Acoustic Series delivers significant and noticeable noise reduction with STC ratings as high as 49, outperforming many traditional and bulkier secondary glazing systems. Whether the need is to quiet a high-traffic urban street, block aircraft flyover noise, or create a peaceful interior for hotel guests or office tenants, Climate Seal™ provides an effective, low-profile solution.

Key Benefits:

  • Outstanding Acoustic Performance: Reduces noise across all frequency levels with up to 80% sound reduction.

  • Maintains Aesthetic Integrity: Sits close to existing glazing and remains visually unobtrusive; custom finishes ensure design continuity.

  • UV Protection: Filters out up to 85% of harmful UV rays to protect interior furnishings.

  • Thermal Efficiency: Enhances the energy performance of existing windows by minimizing air leakage and thermal transfer.

  • Ease of Use: Simple, tool-free installation and removal for cleaning, maintenance, or fresh air — no permanent alterations required.

  • Custom Fit: Built to exact specifications for standard or uniquely shaped windows, with custom paint and glazing options available.

  • Emergency Egress: Easily removable in seconds to ensure accessibility during emergencies.

  • Cost-Effective & Architecturally Compatible



Unlike fixed secondary window systems that are bulky and intrusive, the Climate Seal™ Acoustic Series offers a refined, removable solution that delivers serious performance without compromising form or function. Its discreet presence makes it an excellent choice for noise-sensitive environments like apartments, schools, offices, recording studios, and heritage buildings where preservation of the original window is essential.

Climate Seal's Acoustic Series originated from our proven Thermal Series technology and has evolved to meet the exacting standards of the acoustical design community. When your project demands exceptional sound isolation without invasive construction or aesthetic trade-offs, Climate Seal™ Acoustic Series is the clear choice.

- Hide Gallery
Climate Seal™ Acoustic Series Soundproof Window Insert

Catalogs for Climate Seal™ Acoustic Series Soundproof Window Insert
Videos for Climate Seal™ Acoustic Series Soundproof Window Insert
Acoustical Surfaces, Inc. video of Climate Seal Window Covers
2025-07-09T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information
Acoustical Surfaces, Inc. video of Climate Seal - How to measure, order, and install - Acoustical Surfaces
2025-08-12T00:00:00+00:00Z
(Acoustical Surfaces, Inc.)request for information