Rated 5 based on 1 product reviews
Solatube International, Inc.

Daylighting

CONTACT INFO
EMAIL
Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

The SolaMaster 300 DS is a great solution for your smaller or lower ceiling spaces that have a hard or suspended ceiling system, and offers a great solution that works with 16-inch on center framing. Includes Spectralight Infinity, 0-30 Degree Angle Adapter, Softlight Technology Extension Tube and a 2′ x 2′ Metal Transition Box.

  • Tube size ≈ 14 in. (350 mm)

  • Potential tube length ≈ 30 ft. (9 m)

Applications

  • Small offices / Corridors

  • Storage rooms

  • Modular classrooms

  • Restrooms

- Hide Gallery
Closed Ceiling: 300 DS-C Square Fixture

Specifications for Closed Ceiling: 300 DS-C Square Fixture
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Closed Ceiling: 300 DS-C Square Fixture
BusinessApplication
Building Construction Specifications
Catalogs for Closed Ceiling: 300 DS-C Square Fixture
Videos for Closed Ceiling: 300 DS-C Square Fixture
Solatube International, Inc. video of Solatube Commercial Products Overview
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Designing With Daylight
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Commercial Technology
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information