Rated 5 based on 1 product reviews
Ventev Innovations

Wireless Infrastructure Products

CONTACT INFO
EMAIL
Request for informationVentev Innovations Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Ventev's Co-Locating Modular Platform Mount Kit is designed to mount 12 x 10 x 6", 14 x 12 x  6", 18 x 16 x 10" polycarbonate enclosures, and 18 x 16 x 12" aluminum enclosures. The solution enables customers to stage the assembly of components while on the ground, reducing the overall installation time and costs. This mount comes in three styles pole mount, wall mount, and corner mount. All three style mounts use the same enclosure plate sku 214691 which includes the hardware to mount the other half of the bracket and a bagged hardware kit for field installation. Constructed of 5052 corrosion-resistant aluminum, this mount is also equipped to accommodate up to 6 Strong Arm Mounts that can support a variety of Ventev directional antennas.

- Hide Gallery
Co-Locating Modular Platform Mount Kit

Co-Locating Modular Platform Mount Kit  

1

Catalogs for Co-Locating Modular Platform Mount Kit
Videos for Co-Locating Modular Platform Mount Kit
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | Two VenVolt Batteries
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenAnt™ Mount Unboxing
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenGo™ Mobile Wi-Fi Carry-on Unit Power Up Guide | One VenVolt Battery
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - Features & Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Broadband Enclosure - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev's Universal Wi-Fi Antenna - An In-Depth Look
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Ventev Surge Arrestors - Features and Benefits
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of Introducing the Universal Wi-Fi Antenna
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of VenVolt 2 Customer Testimonial - Part 1
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information
Ventev Innovations video of An In-Depth Look at VenDome Antennas
2025-02-05T00:00:00+00:00Z
(Ventev Innovations)request for information