Rated 5 based on 1 product reviews
Haven Lighting

Outdoor Lighting

CONTACT INFO
2691 Circleport Dr, Suite A
Erlanger, KY  41018
Phone: 513-655-2468
EMAIL
Request for informationHaven Lighting Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Haven Lighting helps companies and organizations extend their brand to their building and customer environments. The Haven Smart Color Commercial Outdoor Lighting System can be scheduled to extend your brand image, celebrate holidays, and support causes helping your business stand out.

When the sun is up, your storefront, your products, and you yourself may do a great job of setting your business apart from the competition. What happens when the sun sets though? Why stop introducing your business's unique offering once darkness sets in? 

Color commercial outdoor lighting is a powerful way to harness the power of color and ensure your business gets the attention it deserves irrespective of the time of the day. Haven Lighting shines a spotlight on your business with full-color commercial lighting designed with busy business owners in mind.

Design Services

- Hide Gallery
Color Commercial Outdoor Lighting

Specifications for Color Commercial Outdoor Lighting
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Color Commercial Outdoor Lighting
Haven Lighting video of 1867 Victorian Home - Full Outdoor Lighting Installation!
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Haven Lighting App tour - Events and Color Selection
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Bury Wire Underground with No Digging
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Install and Hide LED Light Strips (Easy Installation)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of How to Wire A Drill Bit for Landscape Wire
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Commercial Lights (Haven Lighting Winter Training)
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of Installing Haven Lighting Smart Under Cabinet Lighting
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information
Haven Lighting video of The Top 5 Ways to Light Outdoor Stairs
2025-05-07T00:00:00+00:00Z
(Haven Lighting)request for information