Rated 5 based on 1 product reviews
Epic Fans

Commercial & Industrial HVLS Fans

CONTACT INFO
EMAIL
Request for informationEpic Fans Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon

COLOSSUS Standard-Drive Industrial Fancart-plus

EPIC-SIZED SPACES, MEET YOUR MATCH
Have a large space that requires serious circulation to stay comfortable? Rely on the powerful EPIC Colossus industrial HVLS fan.
Spanning up to 24 feet in diameter, the Colossus keeps the air in your facility in constant motion, so you can stay cool and in control.
And when you need to heat things up, the fan features reverse circulation functionality, ensuring everything stays “just right" all year long.

FEATURES

  • LESS THAN 55 dBA

    Results of sound measurement in the field may vary due to variation in surface types, environment and conditions

  • CONTROL OPTIONS

    Wired Touch Screen standard and other network control options available

  • AMCA CFM TESTED

    Reference product spec sheet for CFM number

  • COLOR OPTIONS
    Black anodized blades standard with clear anodized blades as an option. Can be daisy chained with facility fire systems to shut down during an emergency

  • CUSTOMIZATION OPTIONS
    There are a variety of ways to customize Colossus industrial ceiling fans to fit your unique needs. Our specialists will walk you through the process to determine the best options for your space. Our oversized warehouse fans can be customized to fit the needs of any space!


Revit BIM Files for COLOSSUS Standard-Drive Industrial Fan

Colossus Standard-Drive Industrial Fan  

Fans: Industrial: Standard Drive 8ft. Colossus

Fans: Industrial: Standard Drive 10ft. Colossus

Fans: Industrial: Standard Drive 12ft. Colossus

Fans: Industrial: Standard Drive 14ft. Colossus

Fans: Industrial: Standard Drive 16ft. Colossus

Fans: Industrial: Standard Drive 18ft. Colossus

Fans: Industrial: Standard Drive 20ft. Colossus

Fans: Industrial: Standard Drive 24ft. Colossus

CAD Drawings for COLOSSUS Standard-Drive Industrial Fan

Colossus Standard-Drive Industrial Fan  

Colossus - 12ft HVLS Industrial Fan
download:view:
Colossus - 16ft HVLS Industrial Fan
download:view:
Colossus - 14ft HVLS Industrial Fan
download:view:
Colossus - 20ft HVLS Industrial Fan
download:view:
Colossus - 24ft HVLS Industrial Fan
download:view:
Colossus - 8ft HVLS Industrial Fan
download:view:
Colossus - 18ft HVLS Industrial Fan
download:view:
Colossus - 10ft HVLS Industrial Fan
download:view: