Rated 5 based on 1 product reviews
Cross Aluminum Products

Entrances, Storefronts and Curtainwalls

CONTACT INFO
1770 Mayflower Rd.
Niles, MI 49120
Toll Free: 800-806-3667
Phone: 269-697-8340
EMAIL
Request for informationCross Aluminum Products Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
  • Strongest Stile and Rail Door
  • Tie Rod through mid rail
  • Structural Rigidity

 

The WS-500 Monumental commercial glass entry doors are used in high traffic and high abuse buildings. The overall construction of this heavy-duty product utilizes our unique mortise and tenon joinery. That construction is coupled with tie rod bosses in each horizontal to provide the market with the most stable and secure product in its class. The exterior glass stops are part of the stile and rail extrusions which allow for an even more secure entrance.


These commercial glass entry doors can be designed with varying size of horizontals from ¾" to 20" to match building faCade or meet ADA requirements. This storefront entrance can accept glass ranging from ¼" to 1". That design flexibility along with the structural integrity of this product make the WS-500 our most requested Stile & Rail Entrance.

 

- Hide Gallery
Commercial Glass Entry Doors

Commercial Glass Entry Doors  

WS-500  
1

Revit BIM Files for Commercial Glass Entry Doors - WS-500

Door Entrances: MS-400 NS-250 WS-500 Full Glass Double Door

Door Entrances: MS-400 NS-250 WS-500 Full Glass Single Door

Door Entrances: MS-400 NS-250 WS-500 Intermediate Rail Double Door

Door Entrances: MS-400 NS-250 WS-500 Intermediate Rail Single Door

Door Entrances: MS-400 NS-250 WS-500 Mid Rail Double Door

Door Entrances: MS-400 NS-250 WS-500 Mid Rail Single Door

Catalogs for Commercial Glass Entry Doors - WS-500