Rated 5 based on 1 product reviews
Petersen Aluminum Corp.

Metal Roofing and Soffit Panels

CONTACT INFO
EMAIL
Request for informationPetersen Aluminum Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PAC-4000 is a 4mm composite panel system made by bonding a prefinished aluminum skin to a substrate of thermoset phenolic resin. A second aluminum skin is added as a backer, providing thermal stability and panel balance. PAC-4000 is an exterior cladding designed for walls, canopies, fascia and accents on all commercial building types.

- Hide Gallery
Composite Wall Panels

Specifications for Composite Wall Panels - PAC-4000 RV Field-Assembled System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Composite Wall Panels - PAC-4000 RV Field-Assembled System
Videos for Composite Wall Panels - PAC-4000 RV Field-Assembled System
Petersen Aluminum Corp. video of Snap-Clad - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Modular AL Metal Wall System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Exposed Fastener Panels - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Product Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - Overview - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Box Rib - Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Tite-Loc Metal Roofing System - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of Precision Series Wall Panel Systems - PAC-CLAD
2024-05-20T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information
Petersen Aluminum Corp. video of How to Install Snap-Clad Metal Roof Systems
2025-05-07T00:00:00+00:00Z
(Petersen Aluminum Corp.)request for information