Rated 5 based on 1 product reviews
Starborn Industries Inc.

Screws and Fasteners

CONTACT INFO
EMAIL
Request for informationStarborn Industries Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
  • APPLICATION

    Color matched screws for attaching composite / PVC decking and cladding to steel or aluminum framing.

    • 10 x 1-1/2″: ¾" to 1″ decking material attached to 16-20 gauge joists or furring.

    • 10 x 1-5/8″: ¾" to 1″ decking material attached to 12-18 gauge joists or two 14 gauge joists doubled up.

    • 12 x 2-3/8″: 1″ to 1-1/2″ decking material attached to up 1/4″ thick joists.

  • FEATURES

    • Epoxy coated Grade 410 stainless steel

    • Sharp drill point for quick installation into metal framing

    • Extra deep star drive recess to prevent cam-out

    • Undercut head to cut cleanly through the hard outer layer of capstock decking

    • Available in a variety of colors

  • INSTALLATION

    • Install flush with decking surface. Do not overdrive.

    • Install two screws per joist with a minimum three threads beyond metal framing.

    • Recommended: For a clean and professional finish use the SMART-BIT® Depth Setter Tool in combination with screws

- Hide Gallery
Composite/PVC Deck Screw For Metal Framing

Composite/PVC Deck Screw For Metal Framing  

CAP-TOR® xd Metal  
1

Specifications for Composite/PVC Deck Screw For Metal Framing - CAP-TOR® xd Metal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Composite/PVC Deck Screw For Metal Framing - CAP-TOR® xd Metal