X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Closet Doors, Barn Doors and Hardware
CONTACT INFO
EMAIL
Request for information
Renin
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
PRODUCT SELECTION RESOURCES
Catalogs
Videos
News
SOCIAL
WARRANTY
Click Here For Warranty Information
Renin
>
PRODUCT
>
Continental: Glim Extra Tall 4-Lite
Continental: Glim Extra Tall 4-Lite
Each component of this 4-Lite design door is individually wrapped in an Ashen White finish
4mm tempered frosted glass allows for privacy and for light to enter the room
InvisiGlide™ Across the Wall Hardware aluminium track mounts behind the door allowing it to effortlessly glide across the wall mounted discs.
Integrated Soft Close for a quieter and smoother open and close
Hardware available in 36" and 42"; and in matter black or satin nickel
- Hide Gallery
Catalogs
Videos
Catalogs for Continental: Glim Extra Tall 4-Lite
Videos for Continental: Glim Extra Tall 4-Lite
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
Renin Corporate Video
(Renin)
request for information
Renin video of Renin Barn Doors Overview
2021-01-04T00:00:00+00:00Z
Renin Barn Doors Overview
(Renin)
request for information
Renin video of Renin: How to Install a Barn Door
2021-01-04T00:00:00+00:00Z
Renin: How to Install a Barn Door
(Renin)
request for information