X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Thermal Bridging Solutions
CONTACT INFO
EMAIL
Request for information
Armatherm
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
CE Courses
Webinars
Green Reports
SOCIAL
Armatherm
>
PRODUCT
>
Contractors - Fabricators
Contractors - Fabricators
Armatherm FRR
Sheet size: 48" x 48"
Wide variety of thicknesses*: 1/16", 1/8", ¼", 3/8", ½", 5/8", ¾", 7/8, 1", 2" *Custom thicknesses can be manufactured to customers specification
Full fabrication service available
Shop drawings required to manufacture to customers specification
Armatherm 500
Sheet size: 96" x 48"
Thicknesses available*: ½", 1", 2" *Custom thicknesses can be manufactured to customers specification
Full fabrication service available
Shop drawings required to manufacture to customers specification
User friendly material and can be cut and drilled on site
- Hide Gallery