Rated 5 based on 1 product reviews
Air Innovations, Inc.

Environmental Process Control Systems

CONTACT INFO
7000 Performance Dr.
North Syracuse, NY 13212
Toll Free: 800-825-3268
Phone: 315-452-7400
EMAIL
Request for informationAir Innovations, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Many manufacturers have specialized equipment or parts of their equipment that require special environmental conditions to operate or that process something requiring a controlled environment. Air Innovations solves challenges related to temperature control, humidity regulation, and filtration in a way that helps manufacturers differentiate themselves from their competition.

We can accommodate nearly any environmental process control need in nearly any industry.

Our specialty HVAC environmental process control solutions can be found around the world in a wide variety of applications. We've designed custom climate control solutions for scanning equipment for homeland security, desiccant humidity conditions and temperature control within medical equipment, explosion-proof temperature-regulated systems in gas-emitting environments, and a variety of other climate control solutions. (See our case studies for some specific environmental control solutions we have created).

Every process control solution we develop is designed to meet our client's precise specifications in packaging and performance. Here are some specifics:

  • Temperature – Control tolerances as precise as +/- 0.01°C

  • Humidity – Control tolerances to +/- 0.5%

  • DX, chilled water, or thermoelectric capabilities

  • Broad filtration capabilities – HEPA, ULPA, molecular

  • Pressure

- Hide Gallery
Custom Climate Control

Specifications for Custom Climate Control
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Custom Climate Control
Air Innovations, Inc. video of Air Innovations - HEPAir® Cooling System - Cleanroom HVAC
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information
Air Innovations, Inc. video of Air Innovations AdvancAir Custom Cleanroom Units
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information
Air Innovations, Inc. video of Semiconductor - Humidity & Temperature Control Systems | Air Innovations
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information
Air Innovations, Inc. video of USP 797 Environmental Monitoring 101 | HVAC Requirements
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information
Air Innovations, Inc. video of Military Environmental Control Units (ECUs) | Air Innovations
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information
Air Innovations, Inc. video of Cleanroom Air Conditioning HVAC Systems
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information
Air Innovations, Inc. video of Custom HVAC Systems for Original Equipment Manufacturers (OEMs)
2023-03-02T00:00:00+00:00Z
(Air Innovations, Inc.)request for information