Rated 5 based on 1 product reviews
Hager Companies

Door Hardware

CONTACT INFO
EMAIL
Request for informationHager Companies Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Applications

  • Auxiliary and primary locking

  • Non-handed

  • Conventional cylinder or Small Format Interchangeable Core housing available

 

3100 Series

3100 -Grade 1 Deadlock

 

Accessories

3940 -2-3/4" (70 mm) Backset Latchbolt Standard

3941 - 2-3/8" (60 mm) Backset Latchbolt Optional

3929 - ASA Deadbolt Strike Optional

3930 - Strike Plate Standard

 

- Hide Gallery
Deadlock

Deadlock  

3100 Series  
1

Revit BIM Files for Deadlock - 3100 Series

Locks  

Door Hardware: Locks: 3100 Deadbolt

Specifications for Deadlock - 3100 Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Deadlock - 3100 Series
Videos for Deadlock - 3100 Series
Hager Companies video of Changing the Hand of a Hager Companies 3800 Mortise Lock
2014-09-30T00:00:00+00:00Z
(Hager Companies)request for information
Hager Companies video of HAGER powered by SALTO wireless real time access control system
2018-06-03T00:00:00+00:00Z
(Hager Companies)request for information
Hager Companies video of SALTO Virtual Network SVN data on card HAGER
2018-06-03T00:00:00+00:00Z
(Hager Companies)request for information
Hager Companies video of Timing a Hager Classroom Function Lockset
2014-09-30T00:00:00+00:00Z
(Hager Companies)request for information
Hager Companies video of Adjusting the Hager 5100 Door Closer
2014-09-30T00:00:00+00:00Z
(Hager Companies)request for information
Hager Companies video of Programming the Hager 2915 Keypad
2014-09-30T00:00:00+00:00Z
(Hager Companies)request for information