Rated 5 based on 1 product reviews
Advantage Lumber, LLC

Hardwood Decking, Lumber and Flooring

CONTACT INFO
601 Ohio St.
Buffalo, NY 14203
Toll Free: 877-232-3915
EMAIL
Request for informationAdvantage Lumber, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

DeckWise® products have been engineered to assist professional builders and homeowners alike, to construct better decks. DeckWise® budget-friendly products are designed for ease of use and dependability on the job site, ultimately resulting in decreased labor time, increased building efficiency by at least 30%, and beautiful, longer-lasting decks.

DeckWise® professional grade decking screws, tools, and hardware emerged from the opinions of builders across America and, by an overwhelming margin, these professionals requested the same things: Affordable and hassle free deck building products that genuinely work well with all Advantage Decking® species.

Decking products are not all the same, so if you are planning on building a new deck or you're a deck builder by trade, discover the difference between DeckWise® and all the others. Discover the wise choice.


Catalogs for Deck Accessories
Videos for Deck Accessories
Advantage Lumber, LLC video of Discover the Natural Beauty of Advantage Tigerwood™ Decking
2022-02-14T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Talking Teak - The Teak Decking FAQ
2022-02-10T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Advantage Cumaru' Deck & Dock with a Boardwalk Feel
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of AdvantageLumber.com
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of AdvantageLumber.com | Fever Tree Sarasota, FL
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Beautiful Garapa Siding On Home Addition - Sarasota, FL
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Beautiful Wrap Around Deck made with Advantage Cumaru'
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Cutting Huge Hickory Log on WM1000
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Cutting Large Burly Blue Gum Eucalyptus on WM1000
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Elegant Advantage Cumaru' Walkway & Pergola Gates
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Square Trees | We Just Changed the Lumber Industry Forever!
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Table Top Made From Australian Beefwood
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Timelapse - Cutting Huge Hickory Log - WM1000
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information
Advantage Lumber, LLC video of Your Neck Of The Woods - Series Trailer
2017-07-28T00:00:00+00:00Z
(Advantage Lumber, LLC )request for information