Rated 5 based on 1 product reviews
Starborn Industries Inc.

Screws and Fasteners

CONTACT INFO
EMAIL
Request for informationStarborn Industries Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
  • APPLICATION

    Starborn® Structural F23 screws are designed for heavy duty framing applications including decking, fencing, pergolas, landscape timbers, timber framing, and more. They are fully tested and code compliant alternatives to traditional lag screws and through-bolts, with no pre-drilling required. These versatile screws feature a low-profile flat head design that minimizes interference with connectors and finish materials, a unique Tri-Forge® point for reduced driving torque, and a high-adhesion exterior grade coating. The 4″ and 5″ lengths are specifically designed for code compliant deck ledger attachments.

  • FEATURES

    • IRC/IBC code compliant

    • No pre-drilling

    • Comparable to 1/2″ lag screws

    • 0.23″ shank diameter

    • T40 star drive head eliminates cam-out

    • Tri-Forge® Point provides a fast start, minimal splitting, and reduced driving torque

    • Speed-Knurl™ reduces friction on the unthreaded shank for faster installation

    • Black exterior grade coating has high-adhesion and is an ACQ approved alternative to hot-dip galvanized coatings

  • CODE COMPLIANCE REPORTS

    • Fastener Properties and Design Values (DrJ TER 1703-05

    • Deck Ledger and Ledger to Stud Applications (DrJ TER 1703-01)

    • Cladding Attachment Through Foam Sheathing (DrJ TER 1703-04)

    • Multi-Ply Applications (DrJ TER 1703-03)

- Hide Gallery
Deck Ledger / Multipurpose

Specifications for Deck Ledger / Multipurpose - F23
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Deck Ledger / Multipurpose - F23