Rated 5 based on 1 product reviews
TRA Snow and Sun

Snow Brackets and Guards

CONTACT INFO
1657 South 580 East
American Fork, UT 84003
Toll Free: 800-606-8980
Phone: 801-756-8666
Continuing Education Logo
EMAIL
Request for informationTRA Snow and Sun Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

Attractive Design
No Panel Penetration

Used on: Standing Seam Metal


• Designed for new construction or retrofit applications
• Available for all rib types including: Double Lock, Single Lock, and Snap Lock
• Allows for full installation without any penetration of the roof surface
• Powder coated to match roofing material color
• 3/8" DIA X 1-3/4" or 2" carriage bolt (2)

- Hide Gallery
DecoGuard Clamp-on Leaf

Specifications for DecoGuard Clamp-on Leaf
07 72 53
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for DecoGuard Clamp-on Leaf
Videos for DecoGuard Clamp-on Leaf
TRA Snow and Sun video of C-2-1-Z Standing Seam Clamp On Snow Fence - Holiday Oil's in Utah County
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of C-2-1-Z Standing Sean Clamp On Snow Fence installed on a standing seam metal roof
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of C-2-1-Z Standing Sean Clamp On Snow Fence installed on a standing seam metal roof
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of C22 Clamp-on Installation - TRA Snow and Sun
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of D2HL Deck Mount (Install Guide) - TRA Snow & Sun Snow Retention
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of How to install Snow Bracket™ A & B
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of Installing Snow Retention on Asphalt Shingle Roofs - Snow Bracket™ H
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of Snow Bracket D - Apex (Install Guide)
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of Snow Retention - TRA Snow & Sun
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of Solar Tile Hook
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Company History
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Company History and Overview
2013-07-18T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Company History and Overview
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Engineering
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Engineering
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Snow Retention
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Snow Retention
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Why Snow Retention
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun - Why Snow Retention
2022-09-14T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun and SolarTEK Energy of Atlanta
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information
TRA Snow and Sun video of TRA Snow and Sun | D-Bracket Installation Video
2022-08-30T00:00:00+00:00Z
(TRA Snow and Sun)request for information