Rated 5 based on 1 product reviews
Nova Technology

CONTACT INFO
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

The Defender Gate™ 20 has the same compact footprint as the DG10, but this model has a heavy-duty double panel design for added safety.  The upper rail stands 42″ tall and the lower bottom rung meets the OSHA 21″ mid-rail requirement.  The DG20 meets and exceeds OSHA standards for fall protection and is ideal for use at loading docks, pits or vats.

 

Stops a 13,500 lb. forklift traveling 6.5 mph!

 

FEATURES AND BENEFITS

  • Meets and exceeds OSHA guidelines for fall protection
  • Easy to operate with minimal effort
  • We offer custom sizes and configurations
  • Powder coated yellow at 42″ in height
  • Locking gate mechanism for Safety
  • Superior Personnel Protection
  • Zero Maintenance Required
  • Made in USA

 

- Hide Gallery
Defender Gate™ 20

Specifications for Defender Gate™ 20
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Defender Gate™ 20
Videos for Defender Gate™ 20
Nova Technology video of NOVA DEFENDER GATE™ COLLISION TESTING VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ 10 CRASH TESTING VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ 10 SAFETY GUARD VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ COLLISION TESTING VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ 10 CRASH TESTING VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ 10 OVERVIEW VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ 20 SAFETY GUARD VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information
Nova Technology video of NOVA DEFENDER GATE™ XL VIDEO
2023-01-20T00:00:00+00:00Z
(Nova Technology)request for information