Rated 5 based on 1 product reviews
Metalcrete Industries

High-Strength Industrial Flooring

CONTACT INFO
EMAIL
Request for informationMetalcrete Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon

Diamite Primer MVB is a two-component 100% solids epoxy primer designed to control vapor emission rates up to 20 pounds / 24 hours / 1,000 square feet. Diamite Primer MVB should be used as a primer for other Metalcrete epoxy and urethane flooring systems. Diamite Primer is available in both a water and solvent-based formulation. The water-based formulation should be used where there are issues associated with moisture in the concrete sub-base.

- Hide Gallery
Diamite Primer MVB

Catalogs for Diamite Primer MVB
Videos for Diamite Primer MVB
Metalcrete Industries video of Metalcrete Industries: Does Your Waste Transfer Station Tipping Floor Need Attention?
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Waste Transfer Station Tipping Floor Installation
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Metalcrete Waterproofing Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Concrete Topping Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Dry Shake Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information