Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationUS Heritage Group, Inc. Contact Us / RFI

Dispersed Hydrate Lime Spachtel is an engineered repair mortar designed for the repair of nonstructural cracks and voids in stone or masonry units. DHL Spachtel is mineral-based, single component material that does not require mixing with any other additives, including water. Formulated using only natural mineral binders, DHL Spachtel exhibits excellent UV, freeze-thaw and salt resistance while maintaining flexibility and vapor permeability. Weight: 13 lbs

- Hide Gallery
Dispersed Hydrated Lime Spachtel

Specifications for Dispersed Hydrated Lime Spachtel
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Dispersed Hydrated Lime Spachtel
Videos for Dispersed Hydrated Lime Spachtel
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.)request for information