Rated 5 based on 1 product reviews
Nova Technology

CONTACT INFO
W141N9240 Fountain Blvd.
Menomonee Falls, WI 53051
Toll Free: 800-236-7325
Phone: 262-502-1591
EMAIL
Request for informationNova Technology Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

FPHU Series Dock Seal -features a fabric hood-style curtain and foam side pads.  This model accommodates taller doors and provides a positive seal against the truck sides.

 


FEATURES AND BENEFITS

  • Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
  • High-density polyurethane foam provides long life and excellent resiliency characteristics
  • Foam is bonded with high strength adhesive to select grade pressure-treated, kiln-dried wood framing for long-lasting installation
  • Standard side pad projection is 16″, maximum is 24″
  • Standard hood drop is 24″
  • Standard side pad penetration is 12″
  • Heavy-duty galvanized mounting hardware
  • Full-height yellow guide stripe standard
  • Hood drop can be customized to accommodate the truck heights at your dock
  • Brass grommets with spur washers for venting
  • All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life

 

- Hide Gallery
Dock Seal

Revit BIM Files for Dock Seal - FPHU Series

Loading Dock Equipment:Dock Seal: FPHU

Specifications for Dock Seal - FPHU Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Dock Seal - FPHU Series