Rated 5 based on 1 product reviews
WELL BILT Industries  USA, LLC

Hangar Doors

CONTACT INFO
3001 S.W. 67th Ave.
Ocala, FL 34474
Phone: 352-528-5566
EMAIL
Request for informationWELL BILT Industries USA, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
  • Dimensions (width x height x depth): 53.5" x 40 x 9.5"

  • Speed: 35 feet per minute

  • Available Types: In-Door, Out-of-Door

  • Unit Weight: 190 lbs

  • Max Door Weight: 60,000 lbs

  • Drive System: Solid

  • Fill Tire



The Hercul-Eze XP 500 Series rolling hangar door operator is mounted inside the hangar to the side of the door or doors, depending on the configuration..

The Hercul-Eze® “500" by WELL BILT INDUSTRIES patented rolling door operator provides a compact and efficient means of opening and closing rolling door systems up to 60,000 lbs. Hercul-Eze® “500" by WELL BILT INDUSTRIES operators utilize two industrial solid fill tires in contact with the hangar floor material to provide the tractive force to move the door system. Hercul-Eze® “500" by WELL BILT INDUSTRIES operators are available in two types; the “In-The-Door" model and the “Out-Of-Door" model. The “In-The-Door" model installs in a rolling door leaf with 10″ or greater frame width and allows the door leaves to stack in a pocket or outside the building without special allowances for clearance. The “Out-Of-Door" model typically installs on the inside surface of a system in which the basic frame width is less than 10″ or the door structure is such that an “In-The-Door" model can not be installed.

- Hide Gallery
Door Operator
Videos for Door Operator - XP 500 Series
WELL BILT Industries USA, LLC video of How to Install an Electrical Control Panel by Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Rolling Hangar Doors for Sheltair | WELL BILT Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Introducing Hercul-eze Operators by Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Introducing Hydraulic Doors | Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Introducing Rolling Doors | Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Sky Harbor Aviation's hydraulic door system
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of WELL BILT Industries Promo
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of WELL BILT Industries - Big Things
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Signature Flight Hangar Door Test
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of We are WELL BILT Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information