Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationWELL BILT Industries USA, LLC Contact Us / RFI
  • Dimensions (width x height x depth):

  • Determined by capacity

  • Speed: 25-60 feet per minute

  • Unit Weight: Determined By capacity

  • Max Door Weight: 22,000 /40,000 /

  • 60,000 lb capacities

  • Drive: Steel Wheels



The Hercul-Eze SW Series rolling hangar door operator offers a variable frequency drive system to power rolling hangar doors.

The Hercul-Eze® “SW" by WELL BILT INDUSTRIES rolling hangar door operator provides a compact and efficient means of opening and closing rolling door systems up to 60,000 lbs. Hercul-Eze® “SW" by WELL BILT INDUSTRIES operators utilize a chain drive system to power one or both of the steel wheels in contact with the A.S.C.E. rail. Hercul-Eze® “SW" by WELL BILT INDUSTRIES operators require a door frame depth of 8″ to 10″ to be installed based on the size and dimensions of the hangar door operator components. Controlled by a variable frequency drive (VFD), the Hercul-Eze® “SW" by WELL BILT INDUSTRIES possesses the ability to have the ramp up and down time adjusted for soft starts and stops as well as the full speed of the unit modified to suit the needs of the hangar door system or other types of industrial doors.

- Hide Gallery
Door Operator
Videos for Door Operator - SW Series
WELL BILT Industries USA, LLC video of How to Install an Electrical Control Panel by Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of WELL BILT Industries Promo
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Rolling Hangar Doors for Sheltair | WELL BILT Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Introducing Rolling Doors | Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Introducing Hydraulic Doors | Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Introducing Hercul-eze Operators by Well Bilt Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Sky Harbor Aviation's hydraulic door system
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of Signature Flight Hangar Door Test
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of WELL BILT Industries - Big Things
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information
WELL BILT Industries USA, LLC video of We are WELL BILT Industries
2025-04-17T00:00:00+00:00Z
(WELL BILT Industries USA, LLC)request for information