Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Having quality outdoor kitchen doors and drawers to go with your grill is important in the outdoor space. Cabinets, access doors, drawers, or a door-and-drawer combo are all excellent ways to make sure you have everything within arms reach for outdoor cooking. Brown Jordan Outdoor Kitchens brings function, style and design together for outdoor living spaces through our eight exclusive outdoor kitchen doors and cabinetry that are built to last.

The stainless steel cabinet doors and drawer fronts provide functional strength and durability, while our exclusive Brown Jordan Outdoor Kitchens color palette brings style and color to your outdoor living space. Browse our stainless steel outdoor kitchen door styles and options below to see which would best match your kitchen design for the outdoor space.

Hampton 
The Hampton is a solid panel stainless steel outdoor kitchen door. This style is used for finished back and end panels as well.

Key West
The Key West is a 5-piece stainless steel construction shaker-style door. It features 2 and 11/16″ wide stiles and rails. The center panel can be bare stainless, prepped for glass, or powder coated.

Venice
The Venice is a modern take on the classic shaker door style. Featuring a flat frame with a .75" reveal and solid center.

Bead Board
Bead Board is exclusive to the Brown Jordan Outdoor Kitchens door styles and is constructed using the standard Key West stiles and rails but with 1 1/2 inch wide stainless steel panels in the center.

Louver
The Louver is exclusive to the Brown Jordan Outdoor Kitchens door styles and features Key West stiles and rails with an interior composed of individual stainless steel louvers.

Palm Beach
The Palm Beach is exclusive to the Brown Jordan Outdoor Kitchens door styles and is constructed identically to the Key West door style with matching center panel option, but it features extra wide stiles and rails at 3 3/4 inches wide.

Key West Sea Glass
Key West Sea Glass is a Key West style door with a green tinted glass center panel and available in the following colors: Seashell White, Mermaid and Military Blue

Rio
The Rio outdoor kitchen door style finish is a flat 1-piece 2.5" door frame which is prepped for glass, wood grain, or powder coated stainless steel inserts (wood insert or glass not included).

- Hide Gallery
Door Styles

Door Styles  

1

Specifications for Door Styles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Door Styles
Videos for Door Styles
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information