Rated 5 based on 1 product reviews
CONTACT INFO
9050 Centre Pointe Dr. Suite 400
West Chester, OH 45069
Toll Free: 800-543-7140
Continuing Education Logo
Would you like to see hosted content from ClarkDietrich?
EMAIL
Request for informationClarkDietrich Contact Us / RFI

ClarkDietrich Drift FastClip™ Slide Clip 68mils (14ga) is used to attach exterior curtain-wall studs to the building structure and provide for both vertical and lateral movement. Also available in 97mils (12ga). FastClip Deflection Screws are provided with each clip for attachment to the wall studs and allow for 2" vertical deflection (1" up and down) to ensure friction-free sliding. Step bushing are provided for the connection to the structure and allow for 2" lateral deflection (1" left and right).

- Hide Gallery
Drift FastClip™ Slide Clip (D-FCSC)

Catalogs for Drift FastClip™ Slide Clip (D-FCSC)
Videos for Drift FastClip™ Slide Clip (D-FCSC)
ClarkDietrich video of ClarkDietrich BIM Engineering Services
2012-04-19T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich TRAKLOC® Drywall Framing System
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich SpazzerBar Bridging Bar
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich FastBridge™ Clip
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich Danback Flexible Wood Backing
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich RC Deluxe™ Resilient Channel
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich FastClip™ Slide Clips (FCSC)
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich HDS Framing System
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ClarkDietrich TradeReady® Steel Joist System
2015-06-12T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of Wall Type Creator-BIM/Revit Add-In
2016-09-01T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of Top Deflection Track Selector for Revit®
2016-09-01T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of ProSTUD Non-Structural Stud Selector for Revit®
2016-09-01T00:00:00+00:00Z
(ClarkDietrich)request for information
ClarkDietrich video of Opening Framing Tool for Revit®
2016-09-01T00:00:00+00:00Z
(ClarkDietrich)request for information