The flexible, cost-efficient choice
Dumbwaiters are usually the most efficient and cost-effective choice for a goods-and-materials lift. In sizes up to 39" deep x 39" wide x 48" high, with a capacity range between 100 and 750 lbs, dumbwaiters can stop at counter height for hand loading or floor level for carts and hand trucks.
You can trust our 133 years of experience and expertise to ensure your dumbwaiter will do what you need it to do - day in and day out.
Product Features
Travel distance from 18 inches minimum to no maximum
Weight capacity up to 750 lbs
Standard speed 50 feet/minute to 300 plus feet/minute
Single-side, opposite-side or 90-degree loading configurations
Manually operated vertical bi-parting, slide up, slide down and swing type UL fire-rated doors
UL listed door locks
Architectural-grade stainless steel or primed finishes
Commercial-grade construction throughout, with elevator-type precision guide rails and performance proven commercial grade drive system
UL approved microprocessor control systems
Equipment complies with all National Code requirements
Low-cost installation with minimum maintenance requirements
Appropriate for occasional duty or continuous duty and equally suited for light or heavy loads
Optional Features
Manually operated vertical bi-parting, slide-up, slide-down and swing type UL-rated entrances
Speeds up to 300 feet/minute
Lifting distances up to 300 feet
Designated clean and soiled units
Self-supporting tower
o Structure consisting of four corner angles rigidly braced to support unit and avoid imposing loads except at base
Power-operated doors and gates
o Can be motorized so they open and close automatically with the push of a button
Variable frequency and vector-based drive systems for incredibly smooth travel and ultra-precise stopping and starting
Security Systems
o Key locks
o Keypads
o Interfaces to external security systems








