Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

High-Quality SBS Rubber and Asphalt Blend: Provides full recovery properties after 100% elongation and lends elasticity and flexibility to the sheet.

Polyester-Reinforcement Mat: Polyester mat with bi-directional glass-scrim reinforcement offers robust tear strength and puncture resistance, allowing for high wind performance and an excellent hail rating. The sheet also exhibits strong dimensional stability and enhanced elongation.

Polyolefin Burn-Off Film with a Self-Adhering Modified Bitumen: The top side polyolefin burn-off film promotes ease of heat welding for installation of a heat-welded cap sheet such as DynaWeld Cap 250. The bottom side has a self-adhering surface with an easy-to-peel plastic film sheet that allows for installation without the need of hot asphalt or heat welding.


- Hide Gallery
DynaGrip Base PR P/SA

CAD Drawings for DynaGrip Base PR P/SA

Curbs and Corners  

DGE-19 Roof Hatch Curb
download:view:
DGE-8 (ALT) Prefab Curb With Skylight
download:view:
DGE-8 Prefabricated
download:view:

Drains, Pipes and Vents  

DGE-9 Plumbing, Lead
download:view:
DGE-10 FP-10 One Way® Roof Vent
download:view:
DGE-11 Roof Drain
download:view:

Edge  

DGE-4 ( RMCF) Roof Edge Raised Metal Cant
download:view:
DGE-4 (GS) Gravel Stop
download:view:
DGE-4 (GS-ALT) Gravel Stop, Alternate
download:view:
DGE-4 (GTR) Gutter
download:view:
DGE-4 (PL) Roof Edge With Presto Lock
download:view:

Expansion, Tie-In and Transition  

DGE-1 (NLB) Masonry With Nailing Facilities, Expansion Joint
download:view:
DGE-7 Roof-to-Roof, Curb Mounted, Expand-O-Flash®
download:view:

Penetration, Equipment Support and Protection  

DGE-17 Lightning Rod, Surface Mount
download:view:
DGE-16 Penetration Pocket
download:view:

Wall Flashing  

DGE-1 (LB) Masonry With Nailing Facilities
download:view:
DGE-2 (LB) Two Ply Base Flashing for LB Masonry Wall Counter Flashing
download:view:
DGE-2 Base Flashing with Surface Mounted Counter Flashing
download:view:
DGE-3 (HW) Base Flashing for Wood Wall +24 Inches with Coping
download:view:
DGE-3 (LW) Base Flashing for Wood Wall -24 Inches with Coping
download:view:
DGE-6 (TH) Tilt-Up, High
download:view:
DGE-6 (TL) Tilt-Up, Low
download:view:
DGE-15 Single Ply Wall Covering with BIT Base Flashing
download:view:
Specifications for DynaGrip Base PR P/SA
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for DynaGrip Base PR P/SA
Catalogs for DynaGrip Base PR P/SA
Videos for DynaGrip Base PR P/SA
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information