Rated 5 based on 1 product reviews
Western Noise Control

Acoustic Panels, Baffles, Clouds

CONTACT INFO
2510 84 Ave. N.W.
Edmonton, AL, Canada T6P 1K3
Toll Free: 800-661-7241
Phone: 780-423-2119
EMAIL
Request for informationWestern Noise Control Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

ECHOTROL™ ACOUSTIC WOODART offers excellent sound absorption characteristics in a number of configurations to fit any space. This enables it to be utilized in virtually any interior environment requiring sound quality improvements. The system consists of semi-rigid medium-density and formaldehyde-free acoustical fiberglass backing material and a wood slat finish in a variety of species, colours and finishes.

The flexibility of our ECHOTROL™ ACOUSTIC WOODART allows it to be used in most interior areas requiring acoustical upgrading. The system may be installed in a variety of ways including vertical, horizontal and with various colours and spacing for the backing material.

Echotrol™ Acoustic WoodArt: Where Nature Meets Acoustic Excellence

In the world of interior design, the balance between aesthetics and functionality is paramount. Echotrol™ Acoustic Woodart strikes this balance perfectly, offering both sound control and a touch of nature's elegance.

Key Features of Echotrol™ Acoustic WoodArt:

  • Natural Beauty: With a wood slat finish available in various species and colors, these panels add a touch of nature to any space.

  • Superior Sound Absorption: Crafted with semi-rigid, medium-density, and formaldehyde-free acoustical fiberglass, our panels ensure an optimal sound environment.

  • Versatile Design: The non-panelized design allows for a myriad of shapes, sizes, and installations, catering to diverse design visions.

  • Safety Standards: Meeting multiple flammability standards, our panels prioritize safety without compromising on aesthetics.

Echotrol™ Acoustic Woodart is not just an acoustic solution; it's a design masterpiece. Infuse your interiors with the beauty of nature and the excellence of sound control.

- Hide Gallery
ECHOTROL™ Acoustic Woodart

ECHOTROL™ Acoustic Woodart  

1

Catalogs for ECHOTROL™ Acoustic Woodart
Videos for ECHOTROL™ Acoustic Woodart
Western Noise Control video of Enhancing Acoustics for Optimal Learning Environments
2024-09-27T00:00:00+00:00Z
(Western Noise Control)request for information
Western Noise Control video of Western Noise Control The World is Noisy
2024-09-27T00:00:00+00:00Z
(Western Noise Control)request for information