Rated 5 based on 1 product reviews
Primacoustic (a division of Radial Engineering Ltd.)

Acoustic Panels, T-bar Ceiling Tiles, Clouds

CONTACT INFO
EMAIL
Request for informationPrimacoustic (a division of Radial Engineering Ltd.) Contact Us / RFI
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

EcoScapes panels are made from PET, an environmentally-friendly acoustic treatment material that doesn't compromise on sound absorption performance. EcoScapes PET panels can be tacked, screwed or bolted directly onto a wall, depending on the material. Panels can be easily cut to size, creating a result that addresses both sound absorption and design needs.

Environmentally-friendly EcoScapes panels contain no formaldehyde, VOCs, glues or binders. They are also odourless, non-allergenic, and safe to handle without protective equipment. The high-density panels are impact resistant, inert and durable, meaning they should stand up to years of use without noticeable wear or discolouration.

- Hide Gallery
EcoScapes Wall Panels

Revit BIM Files for EcoScapes Wall Panels

Acoustical Panels  

Acoustical Panels: Baffle Panels Lengthwise: EcoScapes

Acoustical Panels: Baffle Panels Widthwise: EcoScapes

Acoustical Panels: Cloud Panels: EcoScapes

Acoustical Panels: Wall Panels: EcoScapes

CAD Drawings for EcoScapes Wall Panels

ECOScapes  

ECOScapes - 12" x 24" x 1" Panel
download:view:
ECOScapes - 24" x 24" x 1" Panel
download:view:
ECOScapes - 24" x 48" x 1" Panel
download:view:
ECOScapes - 48" x 48" x 1" Panel
download:view:
ECOScapes - 48" x 96" x 1" Panel
download:view:
Specifications for EcoScapes Wall Panels
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for EcoScapes Wall Panels
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic Controlling Sound With Absorption -- Part 2 Where do you put it
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic Controlling Sound With Absorption -- Part 1 How Much Do You Need
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic Controlling Sound With Absorption -- Part 3 Differences between materials
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic - Acoustic Treatment Myths and Misconceptions
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information