Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

The MD-CM Series edge-of-dock leveler is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self-storing docking unit, replacing cumbersome dock plates.

Mechanical Operation
Easy and ergonomic to use: simply insert the comfort grip handle, pull back, and push forward. A balanced spring lifting system activates deck and lip operation. No heavy lifting or tugging involved.

Product Highlights

  • Deck and lip plates made of premium grade 50,000 psi minimum yield

  • One-piece, continuous front and rear hinge pins for enhanced strength and durability

  • Lip bevel helps protect forklift tires and steering systems and cargo

  • Comfort grip handle doubles as a maintenance strut

  • Available in rated capacity of 30,000lbs (13,636kgs)


The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs)

Ergonomic Operation

Easy and ergonomic to use: simply insert the comfort grip handle, pull back, and push forward. A balanced spring lifting system activates deck and lip operation. No heavy lifting or tugging involved.

- Hide Gallery
Edge of Dock Levelers

Edge of Dock Levelers  

1