Rated 5 based on 1 product reviews
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Would you like to see hosted content from DriSteem - USA ?
EMAIL
Request for informationDriSteem - USA Contact Us / RFI

From providing comfort humidity to meeting the strictest clean-room requirements, the Vaporstream electric humidifier is an industrial-grade unit designed to meet the humidification demands of any building environment. Vaporstream models and options include multiple control capabilities, a broad capacity range, and compatibility with all water types.

 

Features and Benefits

  • Accurate, responsive control with Vapor-logic® controller
  • On-off or time-proportioned control, with solid-state relay option
  • Disperses steam through ductwork or directly into a space
  • Passed rigorous tests to meet IBC standard and OSHPD pre-approval for Seismic Certification option
  • Made in the USA

 

Specifications

Capacity: Steam capacities from 5.7 to 285 lbs/hr (2.6 to 129 kg/h); link up to 16 units together for capacity up to 4,560 lbs/hr (2068 kg/h)

Control: ±1% RH, Vapor-logic® controller 

Applications: Designed to work with any voltage with a wide range of heater sizes, staging options, and model configurations

OptionsWater treatment system, weather cover, and climate-controlled outdoor enclosure

 

- Hide Gallery
Electric Steam Humidifiers

Catalogs for Electric Steam Humidifiers - Vaporstream®
Videos for Electric Steam Humidifiers - Vaporstream®
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23T00:00:00+00:00Z
(DriSteem - USA )request for information