Rated 5 based on 1 product reviews
MARCO

Classroom and Office Furniture

CONTACT INFO
EMAIL
Request for informationMARCO Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Marco Group has designed our Band-Stor line to give the consumer higher quality and durability over other products in the marketplace. Our Band-Stor line is proudly made in the USA and is covered by our 10 year limited warranty.

Features

  • Shelves constructed of 21-gauge 1-1/4" (32 mm) steel tube cross bars

  • Metal uprights constructed of 14-gauge steel

  • Equipped with two full-length hanger bars

  • Top shelf adjustable from 56" to 86" height in 6" increments

  • Lower hanger bar assembly is removable to fit robes or taller uniforms

  • Durable black powder-coat finish

  • 5" heavy-duty swivel casters provide easy maneuverability

- Hide Gallery
Encore™ Mobile Uniform Rack

Encore™ Mobile Uniform Rack  

1
Catalogs for Encore™ Mobile Uniform Rack