Rated 5 based on 1 product reviews
CityScapes International Inc.

Screens and Enclosures

CONTACT INFO
4200 Lyman Ct.
Hilliard, OH 43026
Toll Free: 877-SCREENS
Phone: 614-850-2549
Continuing Education Logo
EMAIL
Request for informationCityScapes International Inc. Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

SPECS:

  • Material: Woodgrain textured PVC and extruded aluminum

  • Wall Style:  1x6 Slat Wall

  • Enclosure Sizes:

    • One - 7'-6' (H) x 24'-6" (L) x 20' (W)

    • One - 7'-6' (H) x 26'-4" (L) x 19' (W)

  • Gate Style: Mission Slat Wall

  • Gate Sizes: Two sets - 7'-6" (H) x 42" (W) Per Leaf

  • Color: Almond

- Hide Gallery
Equipment Enclosure – Topeka, KS