Rated 5 based on 1 product reviews
Konecranes, Inc.

Lifting Equipment

CONTACT INFO
4401 Gateway Blvd.
Springfield, OH 45502
Phone: 937-328-5133
EMAIL
Request for informationKonecranes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Our ESP.8 Konecranes Gottwald Mobile Harbor Cranes are designed as all-rounders for cargo handling to serve vessels up to post-Panamax class. They have a working radius of up to 54 m, lifting capacities of up to 150 t and lifting speeds of up to 120 m/min. In the two-rope variant, these cranes offer high flexibility when handling containers as well as general and project cargo. As four-rope grab cranes (as ESP.8B), they have a 63 t grab load curve to handle bulk cargo. In the B variant with a 54 m radius, they are ideal for ship-to-ship bulk handling from the quayside.

- Hide Gallery
ESP.8 Mobile Harbor Cranes

ESP.8 Mobile Harbor Cranes  

1

Catalogs for ESP.8 Mobile Harbor Cranes
Videos for ESP.8 Mobile Harbor Cranes
Konecranes, Inc. video of Hazardous Environment Cranes and Hoists
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes - Industrial Cranes: latest technology
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes ARTG system version 2.0
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes C-series – Experience the Difference
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Explorer: Designed for field usage
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Gantry Crane
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT cranes
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes moves what matters
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information