Rated 5 based on 1 product reviews
EXOLON Group

Polycarbonate Solid and Multiwall Sheets

CONTACT INFO
203 N. La Salle St. Suite 2550
Chicago, IL 60601
EMAIL
Request for informationEXOLON Group Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Instagram icon
LinkedIn icon

Exolon® multi UV 5X/16-25 benefits from excellent sheet rigidity and an improved load bearing in combination with a reduced area weight. In comparison to our standard geometry a further plus is the significantly enhanced surface quality.

The product family consists of the following product types:

  • Exolon® multi UV 5X/16-25: The Functional one - for daily usage

  • Exolon® multi UV 5X/16-25 ES: The Strong one - for when it matters the most

  • Exolon® multi UV 5X/16-25 BF: The Light one -for the simple things in life

  • Exolon® multi UV 5X/8-25

  • Exolon® multi UV 5X/10-25

You'll benefit from:

  • optimised area weight

  • good load bearing

  • improved surface quality

As standard available:

  • sheet width: 980, 1.200 and 2.100 mm

  • colours: clear 1099, white 1146, bronze 1845

On request available:

  • IQ-Relax

  • ClimateControl

  • two side UV protection

- Hide Gallery
Exolon® multi UV 5X/16-25 Polycarbonate Multiwall Sheet