The new multiwall polycarbonate sheet Exolon® multi UV Hybrid-X offers the perfect combination of light transmission, thermal insulation and safety.
The multiwall sheet for daylight in a new dimension
Daylight can improve our mental functions by 10% to 25%. The special Hybrid-X-geometry of multiwall polycarbonate roofing sheets enables light transmission of up to 45%. These multiwall sheets minimize light disjunction, while offering diffuse, natural, and comfortable light. The usage of natural light enables an enormous energy saving potential. This is especially an advantage when applying the multiwall polycarbonate sheets in industrial buildings.
Impressive climate conditions with multiwall polycarbonate sheet Exolon® multi UV HX
From a climatic insulation point of view, conventional daylight-systems can be a weak point in the envelope of a building. But this does not apply for multiwall polycarbonate sheet Hybrid-X with its excellent climatic insulation characteristics. The innovative geometry of the multiwall roofing sheets enables a heat transfer coefficient (Ug) of up to 0.85 W/m²K (depending on sheet thickness) and therefore enables energy savings of more than 30% when compared to standard polycarbonate sheets.
Safety due to strong performance
The multiwall polycarbonate sheets have a constant surface-weight, despite having 10-20% stronger internal walls. This leads to strong mechanical attributes with an optimal load distribution, thanks to its unique geometry. Creating complete safety for public, commercial or private roofing applications.
You benefit from:
Optimum light transmission
Excellent thermal insulation properties
High rigidity at low weight
Typical areas of application:
Conservatories
Skylights
Roofs
Industrial glazing
The polycarbonate multiwall sheet is available as standard in:
sheet thickness: 25/ 32/ 40 and 50 mm
sheet widths 980, 1200, 1230, 2100 mm
colours: clear 1099, white 1146
