Rated 5 based on 1 product reviews
Salsbury Industries

Mailboxes and Lockers

CONTACT INFO
EMAIL
Request for informationSalsbury Industries Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
Salsbury 50000 Series Extra Wide Standard Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Four Tier configurations and in 3 finishes.
- Hide Gallery
Extra Wide Standard - 15" W Locker

Extra Wide Standard - 15" W Locker  

1

Revit BIM Files for Extra Wide Standard - 15" W Locker

Lockers - Metal - See Through  

Metal See Through Locker Units: 15" Width: 1 Wide: Double Tier: 52000 Series

Metal See Through Locker Units: 15" Width: 1 Wide: Four Tier: 54000 Series

Metal See Through Locker Units: 15" Width: 1 Wide: Single Tier: 51000 Series

Metal See Through Locker Units: 15" Width: 1 Wide: Triple Tier: 53000 Series

Metal See Through Locker Units: 15" Width: 3 Wide: Double Tier: 52000 Series

Metal See Through Locker Units: 15" Width: 3 Wide: Four Tier: 54000 Series

Metal See Through Locker Units: 15" Width: 3 Wide: Single Tier: 51000 Series

Metal See Through Locker Units: 15" Width: 3 Wide: Triple Tier: 53000 Series

Lockers - Metal - Standard  

Metal Locker Units: 15" Width: 1 Wide: Double Tier: 52000 Series

Metal Locker Units: 15" Width: 1 Wide: Four Tier: 54000 Series

Metal Locker Units: 15" Width: 1 Wide: Single Tier: 51000 Series

Metal Locker Units: 15" Width: 1 Wide: Triple Tier: 53000 Series

Metal Locker Units: 15" Width: 3 Wide: Double Tier: 52000 Series

Metal Locker Units: 15" Width: 3 Wide: Four Tier: 54000 Series

Metal Locker Units: 15" Width: 3 Wide: Single Tier: 51000 Series

Metal Locker Units: 18" Width: 1 Wide: Double Tier: 52000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Four Tier: 54000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Single Tier: 51000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 1 Wide: Triple Tier: 53000: Series-1: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Double Tier: 52000: Series-3: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Four Tier: 54000: Series-3: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Single Tier: 51000: Series-3: Wide: Units

Metal Locker Units: 18" Width: 3 Wide: Triple Tier: 53000: Series-3: Wide: Units

Catalogs for Extra Wide Standard - 15" W Locker
Videos for Extra Wide Standard - 15" W Locker
Salsbury Industries video of Lockers.com | Factory Assembled Lockers
2017-06-16T00:00:00+00:00Z
(Salsbury Industries)request for information
Salsbury Industries video of Assembling Metal Lockers Video
2018-09-25T00:00:00+00:00Z
(Salsbury Industries)request for information
Salsbury Industries video of 15" Wide Standard Metal Lockers Video
2018-09-25T00:00:00+00:00Z
(Salsbury Industries)request for information