Rated 5 based on 1 product reviews
CONTACT INFO
Two Riverfront Plaza 828 McCarter Hwy.
Newark, NJ 07102
Phone: 201-348-7000
Would you like to see hosted content from Panasonic Life Solutions Company of America?
EMAIL
Request for informationPanasonic Life Solutions Company of America Contact Us / RFI

Model FV-0510VSL1

WhisperValue® DC™ Fan/LED Light is the lowest profile ENERGY STAR® rated ventilation fan available. Ideal for residential construction (Single, Multi-Family) and Manufactured Homes. It features Panasonic's revolutionary ECM motor with SmartFlow™ optimum CFM technology, and incorporates a Pick-A-Flow™ speed selector switch to customize airflow (50, 80 or 100 CFM).

- Hide Gallery
Fan/LED Light
Videos for Fan/LED Light - WhisperValue® DC™ Fan|Light, SmartFlow™
Panasonic Life Solutions Company of America video of WhisperGreen Select' Fan Installation
2017-05-30T00:00:00+00:00Z
(Panasonic Life Solutions Company of America)request for information
Panasonic Life Solutions Company of America video of Whisper Green Select from Panasonic
2017-05-30T00:00:00+00:00Z
(Panasonic Life Solutions Company of America)request for information
Panasonic Life Solutions Company of America video of WhisperGreen Select' Plug 'N Play' Modules
2017-05-30T00:00:00+00:00Z
(Panasonic Life Solutions Company of America)request for information
Panasonic Life Solutions Company of America video of WhisperGreen Select' Wiring
2017-05-30T00:00:00+00:00Z
(Panasonic Life Solutions Company of America)request for information