X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Smart LED Lighting
CONTACT INFO
408 W. 14th St. 3rd Fl
New York
, NY
10014
Toll Free:
888-RAB-1000
Phone:
201-784-8600
www.rablighting.com
USA reps
EMAIL
Request for information
RAB® Lighting
Contact Us / RFI
DOWNLOADS
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Projects
Webinars
News
Green Reports
RAB® Lighting
>
PRODUCT
>
FFLED® Field-Adjustable Floodlight 18W - 230W
FFLED® Field-Adjustable Floodlight 18W - 230W
High-performance floodlights with field-adjustable wattage and CCT.
- Hide Gallery
FFLED® Field-Adjustable Floodlight 18W - 230W
1
Datasheets for FFLED® Field-Adjustable Floodlight 18W - 230W
FFLED FA - Technical Datasheet
Download DATASHEET
request for information